Snap bushings

BN 20339
Overlay

1

/2

Snap bushings

BN 20339
Material
Polyamide
Material execution
PA 6.6
Color
black

Description

Product features

  • UV stability: low

  • Operating temperature range: -40 °C ... +85 °C

  • Material flammability rating: UL94V-2

Variants

CAD