Grooved pins half length reverse taper grooved

BN 885
Product image of Grooved pins half length reverse taper grooved
  1. Product image of Grooved pins half length reverse taper grooved
  2. Technical drawing with dimensions of Grooved pins half length reverse taper grooved
  3. Functional principle of Grooved pins half length reverse taper grooved
Overlay

1

/3
Product image of Grooved pins half length reverse taper grooved
  • Product image of Grooved pins half length reverse taper grooved
  • Technical drawing with dimensions of Grooved pins half length reverse taper grooved
  • Functional principle of Grooved pins half length reverse taper grooved

Grooved pins half length reverse taper grooved

BN 885
Standard
DIN 1474 (Standard withdrawn) ~ISO 8741 ~UNI 7589
Material
Steel
Material type
11SMnPb30
Surface
plain

Description

Additional information

Other supply possibilities on request: grooved pins made of stainless steel or plastic.

Functional Principle

As lever on valves

Variants

CAD