BST31 - Heat shrinks 3:1 thin wall Reel

BN 22969
Overlay

1

/2

BST31 - Heat shrinks 3:1 thin wall Reel

BN 22969
Brandtype
BST31
Material
Polyolefin
Notes on use

Description

Product features

  • Shrink ratio 3:1

  • Flame retardant UL224 (colours only)

  • Very good chemical, physical and electrical properties

  • Shrink temperature: >90 °C

  • Operating temperature: -55 °C ... +135 °C

  • The hose is ideal to shrink objects with large diameter differences

Additional information

Pre-cuts and other colours on demand.

Testing: SAE-AMS-DTL-23053/5 class 1 (colours)

SAE-AMS-DTL-23053/5 class 2 (clear)

UL 224 / CSA C 22.22 (except colour clear)

Variants