BSA41 - Heat shrinks 4:1 with adhesive Rod

BN 22972
Product image of BSA41 - Heat shrinks 4:1 with adhesive Rod
  1. Product image of BSA41 - Heat shrinks 4:1 with adhesive Rod
  2. Technical drawing with dimensions of BSA41 - Heat shrinks 4:1 with adhesive Rod
Overlay

1

/2
Product image of BSA41 - Heat shrinks 4:1 with adhesive Rod
  • Product image of BSA41 - Heat shrinks 4:1 with adhesive Rod
  • Technical drawing with dimensions of BSA41 - Heat shrinks 4:1 with adhesive Rod

BSA41 - Heat shrinks 4:1 with adhesive Rod

BN 22972
Brandtype
BSA41
Material
Polyolefin
Color
light gray RAL 7035

Description

Product features

  • Very high shrink ratio 4:1
  • Adhesive lined for environmental protection
  • Flexible
  • Good adherence to steel, plastics and many other materials
  • Excellent chemical, physical and electrical properties
  • Shink temperature: >100 °C
  • Operating temperature: -55 °C ... +110 °C
  • Flame resistant, adhesive-coated heat shrink tube. The hot melt adhesive ensures an effective, moisture-resistant insulation. The hose is ideal to shrink objects with large diameter differences due to the high shrink ratio.

Additional information

Testing: SAE-AMS-DTL-23053 / 4, class 3 (except colour clear and size 52/13).

Variants