Hex jam nuts ~0,5d metric fine thread

BN 1207
Product image of Hex jam nuts ~0,5d metric fine thread
  1. Product image of Hex jam nuts ~0,5d metric fine thread
  2. Technical drawing with dimensions of Hex jam nuts ~0,5d metric fine thread
Overlay

1

/2
Product image of Hex jam nuts ~0,5d metric fine thread
  • Product image of Hex jam nuts ~0,5d metric fine thread
  • Technical drawing with dimensions of Hex jam nuts ~0,5d metric fine thread

Hex jam nuts ~0,5d metric fine thread

BN 1207
Standard
DIN 439 B (Standard withdrawn) ~ISO 8675 ~UNI 5589 ~ČSN 021403
Material
Steel
Property class
04
Surface
zinc plated blue

Variants

CAD