Hex nuts ~0,8d

BN 20442
Product image of Hex nuts ~0,8d
  1. Product image of Hex nuts ~0,8d
  2. Technical drawing with dimensions of Hex nuts ~0,8d
Overlay

1

/2
Product image of Hex nuts ~0,8d
  • Product image of Hex nuts ~0,8d
  • Technical drawing with dimensions of Hex nuts ~0,8d

Hex nuts ~0,8d

BN 20442
Standard
DIN 934 (Standard withdrawn) ~ISO 4032 ~UNI 5588 ~ČSN 021401
Material
Stainless steel
Material type
A4
Property class
80

Variants

CAD