Hex nuts ~0,8d

BN 33064
Overlay

1

/2

Hex nuts ~0,8d

BN 33064
Standard
DIN 934 (Standard withdrawn) ~ISO 4032 ~UNI 5588 ~ČSN 021401
Material
Stainless steel
Material type
A4
Surface
Delta-Seal silver

Description

Additional information

The commercial quality is class A2-70 / A4-70 (tensile strength 700 N/mm2) for M5-M24.

Stainless steel Delta-Seal Silver reduces the coefficient of friction and improves the corrosion resistance. Delta-Seal is an organically highly cross-linked, microlayer-forming protective coating. Surface silver metallic. Operating temperature up to 160 °C.

Variants

CAD