Huck® BOM® R - Blind rivets high strength dome head

BN 84013
Product image of Huck® BOM® R - Blind rivets high strength dome head
  1. Product image of Huck® BOM® R - Blind rivets high strength dome head
  2. Technical drawing with dimensions of Huck® BOM® R - Blind rivets high strength dome head
Overlay

1

/2
Product image of Huck® BOM® R - Blind rivets high strength dome head
  • Product image of Huck® BOM® R - Blind rivets high strength dome head
  • Technical drawing with dimensions of Huck® BOM® R - Blind rivets high strength dome head

Huck® BOM® R - Blind rivets high strength dome head

BN 84013
Headform
Domed
Brand
Huck®
Brandtype
BOM® R
Material
Steel
Surface
zinc plated
Product application features

Description

Product features

  • Rivet: steel zinc plated
  • Mandrel: steel black oiled

Variants

CAD