MIKALOR ASFA-L - Assortment of hose clamps for medium pressure, with screwdriver

BN 20575
Overlay

1

/2

MIKALOR ASFA-L - Assortment of hose clamps for medium pressure, with screwdriver

BN 20575
Standard
DIN 3017
Material type
W1
Brand
MIKALOR
Brandtype
ASFA-L
Material
Steel
Surface
zinc plated

Description

Product features

  • ASFA-L 9 mm light series

Scope of Supply

Content BN 20654

Quantity / Hose diameter d1

20 / 8-16

20 / 12-22

20 / 16-27

20 / 20-32

15 / 25-40

10 / 32-50

5 / 40-60

1 Screwdriver BN 20577

Net price per assortment

Variants

CAD