Description
Product features
- HuckForce Standard
- Maximum Flow: 2,8 l/min
- Maximum pull pressure: 535 bar
- Power: 3 x 400 V AC (nominal) 50 Hz
- Dimensions: (L x W x H ): 580 x 400 x 800 mm incl. handle
- Weight with oil: approx. 54 kg
- Outlets: 1