FASTEKS® FAL - Index Bolts compact with stop with metric fine thread and hex collar, short type

BN 2920
Product image of FASTEKS® FAL - Index Bolts compact with stop with metric fine thread and hex collar, short type
  1. Product image of FASTEKS® FAL - Index Bolts compact with stop with metric fine thread and hex collar, short type
  2. Technical drawing with dimensions of FASTEKS® FAL - Index Bolts compact with stop with metric fine thread and hex collar, short type
Overlay

1

/2
Product image of FASTEKS® FAL - Index Bolts compact with stop with metric fine thread and hex collar, short type
  • Product image of FASTEKS® FAL - Index Bolts compact with stop with metric fine thread and hex collar, short type
  • Technical drawing with dimensions of FASTEKS® FAL - Index Bolts compact with stop with metric fine thread and hex collar, short type

FASTEKS® FAL - Index Bolts compact with stop with metric fine thread and hex collar, short type

BN 2920
Brand
FASTEKS®
Brandtype
FAL
Material
Steel
Surface
black-oxidized

Description

Product features

  • Indexing bolt: stainless steel 1.4305
  • Knob: black polyamide, not demontable

Variants

CAD