Locking and sealing rings

BN 1081
Overlay

1

/2

Locking and sealing rings

BN 1081
Material
Polyamide
Material execution
PA
Color
natural

Description

Product features

  • Operating temperature range: -60 °C ... +80 °C

Variants

CAD