Vargal® - Prevailing torque type hex lock nuts all-metal

BN 20125
Product image of Vargal® - Prevailing torque type hex lock nuts all-metal
  1. Product image of Vargal® - Prevailing torque type hex lock nuts all-metal
  2. Technical drawing with dimensions of Vargal® - Prevailing torque type hex lock nuts all-metal
Overlay

1

/2
Product image of Vargal® - Prevailing torque type hex lock nuts all-metal
  • Product image of Vargal® - Prevailing torque type hex lock nuts all-metal
  • Technical drawing with dimensions of Vargal® - Prevailing torque type hex lock nuts all-metal

Vargal® - Prevailing torque type hex lock nuts all-metal

BN 20125
Brand
Vargal®
Material
Steel
Property class
~8
Surface
zinc plated blue

Description

Product features

  • Spring: stainless steel

Assembly

The self-locking nuts are not suitable for the transmission of high assembly forces by impact wrenches. The load-bearing capacity of the nut corresponds to the assigned property class according to ISO898-2. The existing practical conditions may only allow reduced tightening torques. The manufacturer sets the guideline values for tightening torques at 80% of the corresponding table values according to VDI 2230.

Variants

CAD