FASTEKS® FBR FMD…ALA2 - Blind rivets Multigrip dome head

BN 21421
Overlay

1

/2

FASTEKS® FBR FMD…ALA2 - Blind rivets Multigrip dome head

BN 21421
Headform
Domed
Brand
FASTEKS®
Brandtype
FBR FMD…ALA2
Material
Aluminum
Material type
EN AW 5052 (AlMg2,5)
Surface
polished

Description

Product features

  • Rivet: aluminum EN AW 5052 (AlMg2,5)
  • Mandrel: stainless steel (A2)

Additional information

The specified shear and tensile forces are typical values​​.

Variants