FASTEKS® FBR FMD...ALST - Blind rivets Multigrip dome head

BN 21414
Product image of FASTEKS® FBR FMD...ALST - Blind rivets Multigrip dome head
  1. Product image of FASTEKS® FBR FMD...ALST - Blind rivets Multigrip dome head
  2. Technical drawing with dimensions of FASTEKS® FBR FMD...ALST - Blind rivets Multigrip dome head
  3. Assembly illustration for FASTEKS® FBR FMD...ALST - Blind rivets Multigrip dome head
Overlay

1

/3
Product image of FASTEKS® FBR FMD...ALST - Blind rivets Multigrip dome head
  • Product image of FASTEKS® FBR FMD...ALST - Blind rivets Multigrip dome head
  • Technical drawing with dimensions of FASTEKS® FBR FMD...ALST - Blind rivets Multigrip dome head
  • Assembly illustration for FASTEKS® FBR FMD...ALST - Blind rivets Multigrip dome head

FASTEKS® FBR FMD...ALST - Blind rivets Multigrip dome head

BN 21414
Headform
Domed
Brand
FASTEKS®
Brandtype
FBR FMD...ALST
Material
Aluminum
Surface
polished
Material type
EN AW 5052 (AlMg2,5)

Description

Product features

  • Rivet: aluminum EN AW 5052 (AlMg2,5)
  • Mandrel: steel zinc plated

Additional information

The specified shear and tensile forces are typical values​​.

Assembly

Variants