POP® EBD...BS - Blind rivets Multigrip dome head

BN 30829
Product image of POP® EBD...BS - Blind rivets Multigrip dome head
  1. Product image of POP® EBD...BS - Blind rivets Multigrip dome head
  2. Technical drawing with dimensions of POP® EBD...BS - Blind rivets Multigrip dome head
Overlay

1

/2
Product image of POP® EBD...BS - Blind rivets Multigrip dome head
  • Product image of POP® EBD...BS - Blind rivets Multigrip dome head
  • Technical drawing with dimensions of POP® EBD...BS - Blind rivets Multigrip dome head

POP® EBD...BS - Blind rivets Multigrip dome head

BN 30829
Headform
Domed
Brand
POP®
Brandtype
EBD...BS
Material
Aluminum
Material type
EN AW 5052 (AlMg2,5)
Surface
plain

Description

Product features

  • Rivet: aluminum EN AW 5052 (AlMg2,5)
  • Mandrel: steel zinc plated

Variants

CAD