POP® Vgrip® - Blind rivets large head

BN 53373
Product image of POP® Vgrip® - Blind rivets large head
  1. Product image of POP® Vgrip® - Blind rivets large head
  2. Technical drawing with dimensions of POP® Vgrip® - Blind rivets large head
Overlay

1

/2
Product image of POP® Vgrip® - Blind rivets large head
  • Product image of POP® Vgrip® - Blind rivets large head
  • Technical drawing with dimensions of POP® Vgrip® - Blind rivets large head

POP® Vgrip® - Blind rivets large head

BN 53373
Headform
Large head
Brand
POP®
Brandtype
Vgrip®
Material
Aluminum
Material type
EN AW 5052 (AlMg2,5)
Surface
plain

Description

Product features

  • Rivet: aluminum plain EN AW 5052 (AlMg2,5)
  • Mandrel: steel zinc plated

Variants

CAD