TUBTARA® UKO (UT/ALKS) - Blind rivet nuts small countersunk head, round shank, open end

BN 25004
Product image of TUBTARA® UKO (UT/ALKS) - Blind rivet nuts small countersunk head, round shank, open end
  1. Product image of TUBTARA® UKO (UT/ALKS) - Blind rivet nuts small countersunk head, round shank, open end
  2. Technical drawing with dimensions of TUBTARA® UKO (UT/ALKS) - Blind rivet nuts small countersunk head, round shank, open end
Overlay

1

/2
Product image of TUBTARA® UKO (UT/ALKS) - Blind rivet nuts small countersunk head, round shank, open end
  • Product image of TUBTARA® UKO (UT/ALKS) - Blind rivet nuts small countersunk head, round shank, open end
  • Technical drawing with dimensions of TUBTARA® UKO (UT/ALKS) - Blind rivet nuts small countersunk head, round shank, open end

TUBTARA® UKO (UT/ALKS) - Blind rivet nuts small countersunk head, round shank, open end

BN 25004
Headform
Low profile head / small countersunk head
Brand
TUBTARA®
Brandtype
UKO (UT/ALKS)
Material
Aluminum
Material type
EN AW 5052 (AlMg2,5)
Surface
plain

Description

Product features

Technical information: Download (PDF)

Assembly

Countersinking of bore not necessary.

Variants

CAD