FASTEKS® FBR FSD…ALAL - Blind rivets Standard dome head

BN 21409
Product image of FASTEKS® FBR FSD…ALAL - Blind rivets Standard dome head
  1. Product image of FASTEKS® FBR FSD…ALAL - Blind rivets Standard dome head
  2. Technical drawing with dimensions of FASTEKS® FBR FSD…ALAL - Blind rivets Standard dome head
Overlay

1

/2
Product image of FASTEKS® FBR FSD…ALAL - Blind rivets Standard dome head
  • Product image of FASTEKS® FBR FSD…ALAL - Blind rivets Standard dome head
  • Technical drawing with dimensions of FASTEKS® FBR FSD…ALAL - Blind rivets Standard dome head

FASTEKS® FBR FSD…ALAL - Blind rivets Standard dome head

BN 21409
Headform
Domed
Brand
FASTEKS®
Brandtype
FBR FSD…ALAL
Material
Aluminum
Material type
EN AW 5052 (AlMg2,5)
Base coat
polished

Description

Product features

  • Rivet / Mandrel: aluminum EN AW 5052 (AlMg2,5)

Additional information

The specified shear and tensile forces are minimum values​​.

Variants