Round head square neck bolts without hex nuts

BN 46120
Product image of Round head square neck bolts without hex nuts
  1. Product image of Round head square neck bolts without hex nuts
  2. Technical drawing with dimensions of Round head square neck bolts without hex nuts
Overlay

1

/2
Product image of Round head square neck bolts without hex nuts
  • Product image of Round head square neck bolts without hex nuts
  • Technical drawing with dimensions of Round head square neck bolts without hex nuts

Round head square neck bolts without hex nuts

BN 46120
Standard
DIN 603 ~UNI 5732 ~ČSN 021319
Headform
Round with square neck
Thread
partially / fully threaded
Material
Steel
Property class
8.8
Surface
zinc plated blue

Description

Additional information

At manufacturer's option, the diameter of the shaft may correspond with the pitch diameter.

Variants

CAD