T-head bolts with square neck

BN 256
Product image of T-head bolts with square neck
  1. Product image of T-head bolts with square neck
  2. Technical drawing with dimensions of T-head bolts with square neck
Overlay

1

/2
Product image of T-head bolts with square neck
  • Product image of T-head bolts with square neck
  • Technical drawing with dimensions of T-head bolts with square neck

T-head bolts with square neck

BN 256
Standard
DIN 186 A ~ČSN 021343
Thread
partially threaded
Material
Steel
Property class
3.6 / 4.6 (At manufacturer's option)
Surface
zinc plated blue

Description

Additional information

DIN 188 T-head bolts with nose & DIN 261 T-head bolts with internal & external thread available upon request.

Variants

CAD