PEM® PF11M - Self-clinching captive panel screws with slot and Phillips form H recess, for metallic materials with Anti-cross threading feature

BN 20743
Product image of PEM® PF11M - Self-clinching captive panel screws with slot and Phillips form H recess, for metallic materials with Anti-cross threading feature
  1. Product image of PEM® PF11M - Self-clinching captive panel screws with slot and Phillips form H recess, for metallic materials with Anti-cross threading feature
  2. Technical drawing with dimensions of PEM® PF11M - Self-clinching captive panel screws with slot and Phillips form H recess, for metallic materials with Anti-cross threading feature
Overlay

1

/2
Product image of PEM® PF11M - Self-clinching captive panel screws with slot and Phillips form H recess, for metallic materials with Anti-cross threading feature
  • Product image of PEM® PF11M - Self-clinching captive panel screws with slot and Phillips form H recess, for metallic materials with Anti-cross threading feature
  • Technical drawing with dimensions of PEM® PF11M - Self-clinching captive panel screws with slot and Phillips form H recess, for metallic materials with Anti-cross threading feature

PEM® PF11M - Self-clinching captive panel screws with slot and Phillips form H recess, for metallic materials with Anti-cross threading feature

BN 20743
Drive
Cross recess H (Phillips)
Brand
PEM®
Brandtype
PF11M
Material
Aluminum
Surface
plain
Design
with Anti-cross threading feature

Description

Product features

  • Knurled knob: aluminum
  • Retainer: steel hardened, nickel plated
  • Screw: steel hardened, zinc plated
  • Spring: stainless steel AISI 300
  • For use in sheet hardness max. HRB 80
  • Includes anti-cross thread feature

Variants