PEM® PF51 - Self-clinching captive panel screws with phillips pan head, for metallic materials

BN 33350
Product image of PEM® PF51 - Self-clinching captive panel screws with phillips pan head, for metallic materials
  1. Product image of PEM® PF51 - Self-clinching captive panel screws with phillips pan head, for metallic materials
  2. Technical drawing with dimensions of PEM® PF51 - Self-clinching captive panel screws with phillips pan head, for metallic materials
Overlay

1

/2
Product image of PEM® PF51 - Self-clinching captive panel screws with phillips pan head, for metallic materials
  • Product image of PEM® PF51 - Self-clinching captive panel screws with phillips pan head, for metallic materials
  • Technical drawing with dimensions of PEM® PF51 - Self-clinching captive panel screws with phillips pan head, for metallic materials

PEM® PF51 - Self-clinching captive panel screws with phillips pan head, for metallic materials

BN 33350
Brandtype
PF51
Drive
Cross recess H (Phillips)
Brand
PEM®
Material
Steel
Surface
nickel plated

Description

Product features

  • Knurled knob / retainer / screw: steel nickel plated
  • Spring: stainless steel AISI 300
  • For use in sheet hardness max.HRB 60

Variants