Hex head screw plugs with shoulder, pipe thread with sealing ring

BN 442
Product image of Hex head screw plugs with shoulder, pipe thread with sealing ring
  1. Product image of Hex head screw plugs with shoulder, pipe thread with sealing ring
  2. Technical drawing with dimensions of Hex head screw plugs with shoulder, pipe thread with sealing ring
Overlay

1

/2
Product image of Hex head screw plugs with shoulder, pipe thread with sealing ring
  • Product image of Hex head screw plugs with shoulder, pipe thread with sealing ring
  • Technical drawing with dimensions of Hex head screw plugs with shoulder, pipe thread with sealing ring

Hex head screw plugs with shoulder, pipe thread with sealing ring

BN 442
Standard
DIN 910
Headform
Hexagonal with collar
Drive
Hexagon
Material
Steel
Surface
plain
Design
with sealing ring

Description

Additional information

Polyamid sealing ring fused-on, temperature resistance -40 °C ... +90 °C.

Variants

CAD