JACOB® KADL - Grommets as accessories for KADL

BN 22051
Overlay

1

/3

JACOB® KADL - Grommets as accessories for KADL

BN 22051
Brand
JACOB®
Brandtype
KADL
Material
Thermoplastic vulcanizates
Material execution
TPV

Description

Product features

  • Accessories for Cable Entry System KADL (series F310-9xxx-zz)

  • Due to the split grommets, pre-assembled cables with connectors can be inserted into housings and sealed

  • For cables with diameter 3 to 32,5 mm

  • Clamping range per grommet up to 2 mm

  • Strain relief for cables

  • Tool-free assembly

  • Easy enlargements and adjustments

  • Temperature range: -30 °C ... +100 °C

Functional Principle

Variants

CAD