JACOB® KADL - Vario Grommets

BN 22127
Overlay

1

/2

JACOB® KADL - Vario Grommets

BN 22127
Brand
JACOB®
Brandtype
KADL
Material
Thermoplastic vulcanizates

Description

Product features

  • Accessories for Cable Entry System KADL (series F310-9xxx-zz)
  • Due to the split grommets, pre-assembled cables with connectors can be inserted into housings and sealed
  • For cables with diameter 3 to 10 mm
  • Grommets with clamping range of 3 mm and 4 mm
  • Tool-free assembly
  • Easy enlargements and adjustments
  • Temperature range: -30 °C ... +100 °C
  • Protection grade: IP42 when installed in KADL

Additional information

The grommets shall be ordered separately as accessories for cable entry system KADL.

Variants

CAD