TufLok® - Hex socket head cap screws fully threaded with TufLok® patch

BN 2108
Overlay

1

/2

TufLok® - Hex socket head cap screws fully threaded with TufLok® patch

BN 2108
Standard
DIN 912 (Standard withdrawn) ISO 4762 ~UNI 5931 ~ČSN 021143
Headform
Cylindrical
Drive
Hexagon socket
Thread
fully threaded
Brand
TufLok®
Material
Stainless steel
Material type
A2 / A4

Description

Additional information

The commercial quality of steel grades A2 and A4 is property class 70 (tensile strength 700 N/mm²). Strength of the screw is indicated by the head marking and defined by the applicable product standard. Coating angle α in the screw body area approx. 90°. Edge zone (spray transition) up to 180°. Coating length l1 = ~ 4 to 6 thread turns. Around 2 to 3 thread turns remain uncoated to ensure flawless installation (l2).

Variants

CAD