WGR Rathmann - Hex domed cap nuts for segment clamping bolts

BN 1632
Overlay

1

/2

WGR Rathmann - Hex domed cap nuts for segment clamping bolts

BN 1632
Standard
~DIN 1587
Brand
WGR Rathmann
Material
Steel
Material type
C35E
Surface
plain

Description

Product features

  • Material: C35E (1.1181)

  • Sandblasted/oiled

  • Staggered loadability up to 400 °C

Other documentation: www.wgr-rathmann.com

Additional information

Certificate of conformance available upon request:

- to AD: EN 10204-3.1

Variants

CAD