PEM® F - Self-clinching nuts with UNC thread, for metallic materials

BN 20607
Product image of PEM® F - Self-clinching nuts with UNC thread, for metallic materials
  1. Product image of PEM® F - Self-clinching nuts with UNC thread, for metallic materials
  2. Technical drawing with dimensions of PEM® F - Self-clinching nuts with UNC thread, for metallic materials
  3. Assembly illustration for PEM® F - Self-clinching nuts with UNC thread, for metallic materials
Overlay

1

/3
Product image of PEM® F - Self-clinching nuts with UNC thread, for metallic materials
  • Product image of PEM® F - Self-clinching nuts with UNC thread, for metallic materials
  • Technical drawing with dimensions of PEM® F - Self-clinching nuts with UNC thread, for metallic materials
  • Assembly illustration for PEM® F - Self-clinching nuts with UNC thread, for metallic materials

PEM® F - Self-clinching nuts with UNC thread, for metallic materials

BN 20607
Brand
PEM®
Brandtype
F
Material
Stainless steel
Material type
(AISI 300)
Surface
passivated

Description

Product features

  • For use in sheet hardness max. HRB 70

Additional information

For sheet metal with max. hardness HRB 70. We recommend dimension M3 for new constructions. Especially for thin aluminum sheets. After installation, neither the top nor bottom protrude.

Assembly

Variants