BM - Solderless terminals ring type non insulated

BN 20374
Product image of BM - Solderless terminals ring type non insulated
  1. Product image of BM - Solderless terminals ring type non insulated
  2. Technical drawing with dimensions of BM - Solderless terminals ring type non insulated
Overlay

1

/2
Product image of BM - Solderless terminals ring type non insulated
  • Product image of BM - Solderless terminals ring type non insulated
  • Technical drawing with dimensions of BM - Solderless terminals ring type non insulated

BM - Solderless terminals ring type non insulated

BN 20374
Standard
DIN 46234
Brand
BM
Material
Copper
Surface
tin-plated

Description

Additional information

UL-file n° E137735.

Variants

CAD