Spiral spring pins standard duty

BN 1351
Product image of Spiral spring pins standard duty
  1. Product image of Spiral spring pins standard duty
  2. Technical drawing with dimensions of Spiral spring pins standard duty
  3. Assembly illustration for Spiral spring pins standard duty
Overlay

1

/3
Product image of Spiral spring pins standard duty
  • Product image of Spiral spring pins standard duty
  • Technical drawing with dimensions of Spiral spring pins standard duty
  • Assembly illustration for Spiral spring pins standard duty

Spiral spring pins standard duty

BN 1351
Standard
ISO 8750 DIN 7343 ~UNI 6875
Material
Stainless steel
Material number
1.4310

Description

Product features

  • High radial elasticity
  • Large bore tolerances permissible
  • No interlinking because of closed sleeve design
  • Ideal for automatic assembling (two-sided cones)

Assembly

Mounting hole = nominal diameter: ≤ Ø 1,2 Tol. H10 / > Ø 1,2 Tol. H12

Functional Principle

1. Radial elasticity shown schematically

2. Pin before insertion

3. Pin after insertion

4. Pin removed with coils rebounded

5. Cardan joint for socket wrench

6. Spiral spring pin

Variants

CAD