Spiral wrapping band

BN 20337
Product image of Spiral wrapping band
  1. Product image of Spiral wrapping band
  2. Technical drawing with dimensions of Spiral wrapping band
Overlay

1

/2
Product image of Spiral wrapping band
  • Product image of Spiral wrapping band
  • Technical drawing with dimensions of Spiral wrapping band

Spiral wrapping band

BN 20337
Material
Polyethylene
Color
natural

Description

Product features

  • Operating temperature range: -40 °C ... +50 °C

Variants

CAD