HALDER EH 22060. - Spring plungers with bolt and hex socket set screw bonded and seal increased spring pressure

BN 31651
Product image of HALDER EH 22060. - Spring plungers with bolt and hex socket set screw bonded and seal increased spring pressure
  1. Product image of HALDER EH 22060. - Spring plungers with bolt and hex socket set screw bonded and seal increased spring pressure
  2. Technical drawing with dimensions of HALDER EH 22060. - Spring plungers with bolt and hex socket set screw bonded and seal increased spring pressure
Overlay

1

/2
Product image of HALDER EH 22060. - Spring plungers with bolt and hex socket set screw bonded and seal increased spring pressure
  • Product image of HALDER EH 22060. - Spring plungers with bolt and hex socket set screw bonded and seal increased spring pressure
  • Technical drawing with dimensions of HALDER EH 22060. - Spring plungers with bolt and hex socket set screw bonded and seal increased spring pressure

HALDER EH 22060. - Spring plungers with bolt and hex socket set screw bonded and seal increased spring pressure

BN 31651
Drive
Hexagon socket
Brand
HALDER
Brandtype
EH 22060.
Material
Free-cutting steel
Surface
black-oxidized
Design
increased spring pressure

Description

Product features

  • Bolt: free-cutting steel, hardened, black-oxidized
  • Spring: stainless steel
  • Sealing: NBR

Variants