HALDER EH 22080. - Spring plungers smooth execution, without collar standard spring pressure

BN 20205
Overlay

1

/2

HALDER EH 22080. - Spring plungers smooth execution, without collar standard spring pressure

BN 20205
Brand
HALDER
Brandtype
EH 22080.
Material
Stainless steel
Material number
1.4305
Design
standard spring pressure

Description

Product features

  • Ball: stainless steel, hardened
  • Spring: stainless steel

Assembly

The locating hole has to be adapted to each individual application case. We recommend an F8 size location hole for easy assembly and a H9 size when tight fit is required.

Variants

CAD