Conical spring washers regular type

BN 710
Product image of Conical spring washers regular type
  1. Product image of Conical spring washers regular type
  2. Technical drawing with dimensions of Conical spring washers regular type
Overlay

1

/2
Product image of Conical spring washers regular type
  • Product image of Conical spring washers regular type
  • Technical drawing with dimensions of Conical spring washers regular type

Conical spring washers regular type

BN 710
Standard
SN 212745 (Standard withdrawn)
Material
Stainless steel
Material number
1.4310

Variants

CAD