Search
Home
Products
Fastening Technology
Standard Fastening Elements
Pins
Taper Pins
Taper pins with internal thread unhardened, ground
Taper pins with internal thread unhardened, ground
BN 865
Overlay
1
/3
Close Overlay
Taper pins with internal thread unhardened, ground
BN 865
Standard
DIN 7978 A (Standard withdrawn) ~ISO 8736 A ~VSM 12782 A ~UNI 7284 ~ČSN 022155
Material
Free-cutting steel
Surface
plain
Select product variant
Product data sheet (PDF)
Description
Product features
Tolerance: h10
Assembly
Used for blind holes
Variants
CAD