Wera 3840/1 TS - Screwdriver Bits 1/4" for socket head cap screws 25mm

BN 20791
Product image of Wera 3840/1 TS - Screwdriver Bits 1/4" for socket head cap screws 25mm
  1. Product image of Wera 3840/1 TS - Screwdriver Bits 1/4" for socket head cap screws 25mm
  2. Assembly illustration for Wera 3840/1 TS - Screwdriver Bits 1/4" for socket head cap screws 25mm
Overlay

1

/2
Product image of Wera 3840/1 TS - Screwdriver Bits 1/4" for socket head cap screws 25mm
  • Product image of Wera 3840/1 TS - Screwdriver Bits 1/4" for socket head cap screws 25mm
  • Assembly illustration for Wera 3840/1 TS - Screwdriver Bits 1/4" for socket head cap screws 25mm

Wera 3840/1 TS - Screwdriver Bits 1/4" for socket head cap screws 25mm

BN 20791
Drive
Hexagon socket
Brand
Wera
Brandtype
3840/1 TS
Material
Stainless steel
Design
25mm

Description

Product features

  • Driver: 1/4" DIN ISO 1173-D 6,3.
  • Stainless steel bits prevent the formation of rust on stainless steel screws or surfaces. Rust on stainless steel often occurs due to abrasion from tools made of conventional steel, which contain corrosive particles.
  • With Torsion zone: Torsion bits take-up torque peaks and absorb them in the Torsion zone. This prevents premature wear and extends the service life of the bit.
  • Hex-Plus: lets hexagon socket screws last longer. Prevents wear inside hexagon socket screws.
  • Hex-Plus provides larger contact zones in the screw head thus reducing the notching effect to a minimum and protecting the profile.
  • Take it easy tool finder: colour coding by size.

Assembly

Variants