Wera Bit-Check 10 Stainless 1 TX PZ PH - Screwdriver Bits 1/4" for hexalobular (6 Lobe) socket screws Torx®, Pozidriv, Phillips 25mm

BN 20785
Product image of Wera Bit-Check 10 Stainless 1 TX PZ PH - Screwdriver Bits 1/4" for hexalobular (6 Lobe) socket screws Torx®, Pozidriv, Phillips 25mm
  1. Product image of Wera Bit-Check 10 Stainless 1 TX PZ PH - Screwdriver Bits 1/4" for hexalobular (6 Lobe) socket screws Torx®, Pozidriv, Phillips 25mm
  2. Assembly illustration for Wera Bit-Check 10 Stainless 1 TX PZ PH - Screwdriver Bits 1/4" for hexalobular (6 Lobe) socket screws Torx®, Pozidriv, Phillips 25mm
Overlay

1

/2
Product image of Wera Bit-Check 10 Stainless 1 TX PZ PH - Screwdriver Bits 1/4" for hexalobular (6 Lobe) socket screws Torx®, Pozidriv, Phillips 25mm
  • Product image of Wera Bit-Check 10 Stainless 1 TX PZ PH - Screwdriver Bits 1/4" for hexalobular (6 Lobe) socket screws Torx®, Pozidriv, Phillips 25mm
  • Assembly illustration for Wera Bit-Check 10 Stainless 1 TX PZ PH - Screwdriver Bits 1/4" for hexalobular (6 Lobe) socket screws Torx®, Pozidriv, Phillips 25mm

Wera Bit-Check 10 Stainless 1 TX PZ PH - Screwdriver Bits 1/4" for hexalobular (6 Lobe) socket screws Torx®, Pozidriv, Phillips 25mm

BN 20785
Brand
Wera
Brandtype
Bit-Check 10 Stainless 1 TX PZ PH
Material
Stainless steel
Design
25mm

Description

Product features

  • Driver: 1/4" DIN ISO 1173-D 6,3.
  • Stainless steel bits prevent the formation of rust on stainless steel screws or surfaces. Rust on stainless steel often occurs due to abrasion from tools made of conventional steel, which contain corrosive particles.
  • With Torsion zone: Torsion bits take-up torque peaks and absorb them in the Torsion zone. This prevents premature wear and extends the service life of the bit.
  • The stainless steel Rapidaptor universal holder allows bits to be attached without any need to actuate the sleeve. The removal of the bit is simple, just by pushing the sleeve forward for rapid bit change with just one hand. ¼" hexagon, suitable for power screwdrivers with take-up as per DIN ISO 1173-F 6.3.
  • Take it easy tool finder: colour coding by size.

Assembly

Scope of Supply

Plastic Bit-Check, 10-piece, with

1 pce Holder

1 pce TX 10 x 25 mm

1 pce TX 15 x 25 mm

1 pce TX 20 x 25 mm

1 pce TX 25 x 25 mm

1 pce TX 30 x 25 mm

1 pce PZ 1 x 25 mm

2 pcs PZ 2 x 25 mm

1 pce PH 2 x 25 mm

Variants

Suitable for this