Clinching Technology

Haeger® Insertion Presses for Self-Clinching Fasteners

Haeger® insertion presses are hydraulic-based inserter systems for the installation of self-clinching fasteners. They are precise and reliable and can be upgraded in a modular fashion.

Go to eShop
Overlay
Two people discussing design of a fastener.
Two Haeger insertion presses for self-clinching fasteners on light grey background.

The trusted Haeger® machines are the perfect insertion system for installing PEM® self-clinching fasteners. The presses are suitable for a wide variety of self-clinching fastening elements, such as nuts, studs, or standoffs. They can even process special solutions with the extensive tool set available.

The system is based entirely on hydraulics and can be equipped modularly according to your requirements. Thanks to single-touch technology, the insertion of PEM® fasteners works precisely and reliably. All Haeger® presses come completely assembled and ready to use.

Save Time, Money and Energy With Automation

Benefit 1

€3,398 cost savings

per 1,500 chassis

Benefit 1

Based on average hourly labor costs in the euro area

Benefit 2

70% time savings

over the manual process

Benefit 2

Assembly time lowered from 5.66 to 1.68 minutes per chassis

Benefit 3

30% Less Energy

consumption compared to conventional hydraulics systems

Benefit 3

Due to new variable-speed hydraulics

The cost study shows the large savings potential of automation when compared to inserting fasteners manually. The Haeger® 824 OneTouch 4e was put to the test to process four different types of PEM® self-clinching fasteners. In direct comparison to the manual setting process, the advantages of an automated system solution are obvious.

Overview of Current Haeger® Machine Models

Modell 618 MSP 5He

A Haeger insertion press 618 MSPe for installing self-clinching fasteners
  • Maximum pressure: 53 kN
  • Positive stop system (optional)
  • Automatic feed system for inserts (optional)
  • TPS controls and tool shelf
  • TIS turnstile (optional)
  • Robot-ready on request

Overlay
A Haeger insertion press 618 MSPe for installing self-clinching fasteners

Modell 824 MSP 5He

A Haeger 824 MSPe insertion press for installing self-clinching fasteners
  • Maximum pressure: 72 kN
  • Positive stop system (standard)
  • Automatic feed system for inserts (optional)
  • TPS controls and tool shelf
  • TIS turnstile (optional)
  • Robot-ready (optional)

Overlay
A Haeger 824 MSPe insertion press for installing self-clinching fasteners

Modell 824 WindowTouch 5He

A red Haeger press, model 824 WindowTouch5e for installing self-clinching fasteners
  • Maximum pressure: 72 kN (optional upgrade to 90 kN)
  • Tool change in three seconds instead of three minutes as with smaller models
  • New T-harness to ensure precision in setting
  • Automatic feed system for inserts (standard)
  • Integrated tool retainer
  • TIS turnstile (standard)
  • Robot-ready on request (not in combination with TIS)

Overlay
A red Haeger press, model 824 WindowTouch5e for installing self-clinching fasteners

Modell 824 OneTouch 5He LITE

The Haeger model 824 OneTouch5e Lite insertion press with faster tool changing and a second automatic feed system for the installation of self-clinching fasteners

All the advantages of the 824 WindowTouch 5He plus additional equipment:

  • Second automatic feed system and tool change
  • Any required tool setting can be changed within ten seconds
  • TIS turnstile (standard)

Overlay
The Haeger model 824 OneTouch5e Lite insertion press with faster tool changing and a second automatic feed system for the installation of self-clinching fasteners

Modell 824 OneTouch 5He

The Haeger 824 OneTouch5e insertion press with 4-position tool changer and 4-way automatic feed system for inserts

All the advantages of the 824 WindowTouch 5He plus additional equipment:

  • Automatic four-position bottom tool changer
  • Automatic four-position top tool changer
  • Four-way automatic feed system for inserts
  • Robot-ready (optional)

Overlay
The Haeger 824 OneTouch5e insertion press with 4-position tool changer and 4-way automatic feed system for inserts

Download More Information

Thumbnail Haeger and PEMSERTER brochure

Haeger® and PEMSERTER® Brochure

Find more information and product details on our insertion presses and feeding equipment in our brochure.

1.7 MB | pdf
A red Haeger insertion press machine working with a yellow robot arm to automate the installation of self-clinching fasteners

Expand Your Haeger® Press to Be Robot-Ready

The Haeger®-5 control system for the newest generation of insertion presses enables communication with robots or an automation system. This feature provides easy integration and full control of specific machine functionalities across your entire automation line. The “robot-ready” expansion module includes the following components:

  • Robot lower tool holder with part alignment feedback: The sensor-added anvil provides feedback to the robot for quick and easy setup and continuous process optimization.
  • Fastener removal system: Incorrect fastener lengths are removed by the system.