Clip Fasteners

ARaymond® Quick Fastening Solutions

Optimize the assembly process and increase efficiency with panel clips, snap clips, edge nuts, and snap-on nuts by ARaymond®.

Go to eShop
Overlay
Two people discussing design of a fastener.
Different types of ARaymond clip fasteners, including panel clips and panel edge nuts on light grey background

ARaymond® quick fastening solutions are based on clip technology, which is specifically designed for the industrial market. Areas of application include white goods, the electrical industry, transportation, energy, lighting, heating, ventilation, or furniture.

Their panel products such as panel clips, snap clips, edge nuts, and snap-on nuts help reduce costs by replacing parts that require numerous assembly steps or incur high maintenance costs. In addition, their ease of use, standardization, solid assembly speed, and quality contribute to a reliable assembly process.

Advantages

  • All-in-one solutions optimize the assembly process
  • Increased efficiency and cost reduction
  • Vibration and noise reduction
  • Space-saving and easy maintenance

ARaymond® Clip Fasteners Overview

Edge Panel Clips

A close-up of a metal ARaymond edge panel clip on white background

For fastening at the panel edge with spring clampload – providing a quick and easy installation without tools.

Features:

  • Manual assembly
  • No drilling, no screws
  • Metal-to-metal or metal-to-plastic assemblies available

Overlay
A close-up of a metal ARaymond edge panel clip on white background

Snap Clips

A black ARaymond brand snap clip enabling fast manual assembly for interior trim, IPCC, and automotive pillars.

Snap-fit technology provides a quick manual assembly process ideal for interior trim, IPCC, and automotive pillars.

Features:

  • No tools or screws necessary
  • Invisible mounting
  • Optimal balance between push-in accuracy and push-out force
  • Easy to maintain
  • Allows for multiple cycles of assembly / disassembly

Overlay
A black ARaymond brand snap clip enabling fast manual assembly for interior trim, IPCC, and automotive pillars.

Panel Edge Nuts

A metal ARaymond panel edge nut on white background

Including U-shaped nuts for control panels of trim, chassis, and powertrain.

Features:

  • Quick joining of panels – safe and easy
  • Speed-up the assembly time of self-locking nuts
  • Tolerance management for drill hole misalignment or panel deformation
  • Prevailing torque and integrated guide flap
  • Lightweight and easy to assemble

Overlay
A metal ARaymond panel edge nut on white background

Self-Locking Snap-On Nuts

A metal ARaymond self-locking snap-on nut on white background

The special S-shaped design provides prevailing torque for fastening the sheet metal.

Features:

  • Screw-in or screw-less for metal or plastic fastening solutions
  • Self-retaining and anti-creep
  • Prevailing torque
  • Suitable for a wide range of panel thicknesses
  • Can replace any IPCC accessory
  • Lightweight and easy to assemble

Overlay
A metal ARaymond self-locking snap-on nut on white background
Six different types of clip fasteners on a white background.

Products Overview

Clip Fasteners

Learn more about clip fasteners at Bossard and get an overview of our brand portfolio.

Learn More