Direct Assembly Screws

ecosyn® IMX Thread-Forming Screws for Direct Assembly into Stainless Steel 

Multifunctional stainless-steel screws that are ideal for sheet metal construction.

Close-up of an ecosyn IMX thread-forming screw for stainless steel applications on light grey background.
Go to eShop
Overlay
Two people discussing design of a fastener.

The ecosyn® IMX combines the advantages of a thread-forming screw with a stainless steel screw. Made from martensitic, quenched, and tempered stainless steel, ecosyn® IMX screws are designed especially for direct assembly into corrosion resistant thin sheet metal (such as INOX A2 etc.). They can also be assembled into any plastically deformable material with a maximum hardness range from 135 HV to 250 HV.

Simplify your manufacturing processes, increase the level of connection reliability, and ensure corrosion resistance with our ecosyn® IMX.

ecosyn® IMX Benefits

Benefits

Anti-Corrosion

ecosyn® IMX stainless steel screws provide high corrosion resistance.

Benefits

The Corrosion resistance is comparable to INOX A2.

Benefits

Performance

High load-bearing capacity and resistance against vibration loosening.

Benefits

Optimize your fastening connection with a premium multifunctional screw.

Benefits

No Thread Cutting

Save time and work steps with a self-tapping screw.

Benefits

Enjoy a leaner production and cost savings downstream.

Benefits

Compatible

with metric screw threads.

Benefits

If an ecosyn® IMX thread-forming screw is lost, you can replace it with a standard screw of the same properties.

ecosyn® IMX Areas of Application

Apart from sheet metal construction, the ecosyn® IMX is suitable for many other applications. Some examples include: 

  • Covers
  • Brackets
  • Profile connections
  • Apparatus engineering and ventilation systems

Stress corrosion cracking is possible in aggressive environments and with certain material combinations. For more technical details, please review our brochure below. 

Thumbnail ecosyn IMX brochure

ecosyn® IMX Brochure

Download more information on the ecosyn® IMX thread-forming screw and its advantages.

687.4 KB | pdf