Rivet Technology 

Clufix® Blind Rivet Nuts 

Clufix® blind rivet nuts provide the solution to create an internal thread in a thin or thick metal sheet or profile. Choose from a wide range of materials, head and shank types, as well as standard, medium, long, or extra-long grip lengths.

Three different Clufix blind rivet nuts on light grey background, including closed-end and open end blind rivet nuts.
Go to eShop
Overlay
Two people discussing design of a fastener.

Clufix® blind rivet nuts allow the assembly of two or more elements in the same way as a rivet, while simultaneously achieving an internal thread function. The assembly is easy: Spin the rivet nut onto a simple hand or power tool, insert into pre-drilled or punched hole, set the nut, withdraw the tool mandrel – done.

When you require load-bearing threads in thin-walled materials or profiles, blind nuts are the most effective solution. As the name suggests, they can be fitted “blind” (from one side only) with no re-machining/processing and without damage to pre-treated surfaces.   

A Clufix blind rivet nut with open end and a hex shaft

Blind Rivet Nuts with Open End

Clufix® open-end rivet nuts are used to bring in a strong and reliable thread into thin or thick metal plates/profiles, composites, or plastics where thread forming is not possible because the material is either too thin/weak/brittle or too hard for thread forming. Rivet nuts from Clufix® can  also be used for on-site repair and maintenance work. 

Applications

  • Aerospace industry  
  • Automotive industry and EV  
  • White goods  
  • Electronics  
  • General industry  
  • Railways  
  • Food  
  • HVAC  
  • Chemical industry  
  • Marine and offshore  
  • Medical machines  
  • Truck and trailer  
  • Agricultural technology and construction machinery 

Features

  • One-sided installation possible
  • Low costs for assembly compared to thread forming in sheets and profiles  
  • Installation in any application for sheet metal or composite material possible  
  • The simple installation saves operating costs  
  • Durable mechanical fastening  
  • Protects the workpiece from deformation or damage during assembly  
  • Available in aluminum, steel, and stainless steel from M3 to M12  
  • Can even be installed in applications close to edges  
  • Clufix® blind rivet nuts are available with hexagonal, round, and knurled bodies  

A Clufix blind rivet nut with a closed end on white background

Blind Rivet Nuts with Closed End

Similar to the open end blind rivet nuts, Clufix® closed-end rivet nuts create a strong, reliable thread in various materials where thread forming is not possible for different reasons. The huge benefit of closed-end rivet nuts is that they can ensure water and gas tightness up to IP66 and IP67. 

Applications

  • Aerospace industry  
  • Automotive industry and EV  
  • White goods  
  • Electronics  
  • General industry  
  • Railways  
  • Food  
  • HVAC  
  • Chemical industry  
  • Marine and offshore  
  • Medical machines  
  • Truck and trailer  
  • Agricultural technology and construction machinery 

Features

  • One-sided installation  
  • Low costs for assembly versus thread forming in sheets and profiles  
  • Possible to install in any application for sheet metal or composite  
  • Easy assembly saves operating costs  
  • Permanent mechanical fastening  
  • Protects workpiece without deformation or damage during assembly  
  • Available in aluminum, steel, and stainless steel from M3 to M12  
  • Can be installed even in applications close to edges 
  • Closed end versions (also with underhead sealing) available with tightness up to IP66 and IP67  
  • Clufix® rivet nuts are available with hexagonal, round, and knurled bodies