Nord-Lock® Original Washers
Since the cam angle (α) is larger than the thread pitch (β), any rotation of the bolt/nut is blocked by the wedge effect of the cams.
Securing and Anti-Loosening
Nord-Lock® wedge-locking technology secures bolted joints against unintended loosening – even in case of extreme vibrations and dynamic loads.

Nord-Lock® invented the wedge-locking technology: The wedge-shaped lock washers have wedge surfaces on the inside and radial ribs on the outside. The shape of the wedge is designed in a way that the angle of the wedge surface is always greater than the thread angle. When the screw or nut is being tightened, the radial ribs of the washers embed themselves in a locking fashion into the mating surface.
The paired washers are firmly embedded in their position and movement is only possible between the wedge surfaces. Even the smallest turn of the screw causes an increase in the pre-load force due to the wedge effect – the screw locks itself.

Since the cam angle (α) is larger than the thread pitch (β), any rotation of the bolt/nut is blocked by the wedge effect of the cams.

Nord-Lock® X-Series washers are the optimal choice when you are facing extreme challenges that require extra layers of protection. These washers combine Nord-Lock® wedge-locking technology with an additional spring effect.
The wedge effect prevents bolt loosening caused by vibration and dynamic loads. The spring effect (Fs) counteracts the slackening movement of the bolt, preventing loss of preload in the joint.
Nord-Lock® X-Series washers keep bolted joints secure even in difficult applications like:
The pre-assembled washers are installed in pairs; wedge ramps need to face wedge ramps. The bolted joint must be tightened with a standard tool according to the torque guidelines.
The Junker vibration test complying to DIN 65151, showcases the superior performance of the Nord-Lock® wedge lock washers in maintaining clamp load.

Download our brochure for more information and technical details on Nord-Lock® washers.
713.9 KB | pdf
Customer Success
Reliability and safety are paramount in public transportation. That’s why we supplied our customer HESS with special wheel lock nuts by Nord-Lock® for this project with particularly high requirements.
Read More
Product Catalog
Find an overview of our Nord-Lock® portfolio and more information about wedge lock washers in our product catalog.

Securing and Anti-Loosening
Learn more about securing and anti-loosening elements at Bossard and get an overview of our brand portfolio.