HellermannTyton® FlexTack FMB - 4-way adhesive backed mounts flexible, for cable ties

BN 22350
Overlay

1

/3

HellermannTyton® FlexTack FMB - 4-way adhesive backed mounts flexible, for cable ties

BN 22350
Brand
HellermannTyton®
Brandtype
FlexTack FMB
Material
Polyamide
Material execution
PA 6.6 HS
Color
white

Description

Product features

  • UV resistance: low

  • Heat stabilised

  • Operating temperature range: -40 °C ... +90 °C

  • Flexible adhesive plates for rounded and angled surfaces

  • FMB brackets with standardised acrylic adhesive system

  • Greater design freedom, weight reduction and process cost optimisation

  • Adhesive with high tensile and shear strength

  • Innovative fastening solution for high and low-energy surfaces

  • Protective film with overhang for very easy removal

  • Cable tie can be looped in from four sides

  • Quick, easy and flexible installation

  • Fire behaviour: flame retardant according to UL94V-2 (without adhesive)

  • Halogen-free

Additional information

FMB4APT-I is also suitable for high energy surfaces like metal or glass.

Functional Principle

Variants