Assortment box with ferrules, round insulated single ferrules, colourcode DIN Standard DIN

BN 22555
Overlay

1

/2

Assortment box with ferrules, round insulated single ferrules, colourcode DIN Standard DIN

BN 22555
Standard
DIN 46228-4
Material
Copper
Surface
tin-plated
Design
Standard DIN

Description

Product features

  • Insertion funnel is made of polypropylene
  • Heat resistant: up to +105 °C

Scope of Supply

Quantity / Wire range mm2 / L / Color

9032147

50 / 0,5 / 8 / white

100 / 0,75 / 8 / gray

100 / 1 / 8 / red

100 / 1,5 / 8 / black

50 / 2,5 / 8 / blue

Code 9032148

50 / 4 / 10 / gray

20 / 6 / 12 / yellow

20 / 10 / 12 / red

10 / 16 / 12 / blue

Variants