HALDER EH 22720. - Ball-ended thrust screws headless, with hex socket, flat-faced ball, bearing surface ribbed

BN 55567
Product image of HALDER EH 22720. - Ball-ended thrust screws headless, with hex socket, flat-faced ball, bearing surface ribbed
  1. Product image of HALDER EH 22720. - Ball-ended thrust screws headless, with hex socket, flat-faced ball, bearing surface ribbed
  2. Technical drawing with dimensions of HALDER EH 22720. - Ball-ended thrust screws headless, with hex socket, flat-faced ball, bearing surface ribbed
Overlay

1

/2
Product image of HALDER EH 22720. - Ball-ended thrust screws headless, with hex socket, flat-faced ball, bearing surface ribbed
  • Product image of HALDER EH 22720. - Ball-ended thrust screws headless, with hex socket, flat-faced ball, bearing surface ribbed
  • Technical drawing with dimensions of HALDER EH 22720. - Ball-ended thrust screws headless, with hex socket, flat-faced ball, bearing surface ribbed

HALDER EH 22720. - Ball-ended thrust screws headless, with hex socket, flat-faced ball, bearing surface ribbed

BN 55567
Headform
Unheaded
Drive
Hexagon socket
Brand
HALDER
Brandtype
EH 22720.
Material
Steel
Material execution
heat-treated
Property class
1200 ±100 N/mm²
Surface
black

Description

Product features

  • Ball: ball-bearing steel, hardened

Variants