HALDER EH 22720. - Ball-ended thrust screws headless, with hex socket and metric fine thread, round ball

BN 55568
Overlay

1

/2

HALDER EH 22720. - Ball-ended thrust screws headless, with hex socket and metric fine thread, round ball

BN 55568
Headform
Unheaded
Drive
Hexagon socket
Brand
HALDER
Brandtype
EH 22720.
Material
Steel
Material execution
heat-treated
Property class
1200 ±100 N/mm²
Surface
black

Description

Product features

  • Ball: ball-bearing steel, hardened

Variants