HALDER EH 22350. - Ball lock pins self locking, with L-handle

BN 31755
Overlay

1

/2

HALDER EH 22350. - Ball lock pins self locking, with L-handle

BN 31755
Brand
HALDER
Brandtype
EH 22350.
Material
Stainless steel
Material type
1.4542
Material execution
precipitation-hardened

Description

Product features

  • Handle: aluminum, black similar to RAL 9005

  • Press button: stainless steel, black

  • Spring: stainless steel

Variants