JACOB® PERFECT plus - Ex-cable glands metric, for stationary cable installation standard

BN 22335
Overlay

1

/2

JACOB® PERFECT plus - Ex-cable glands metric, for stationary cable installation standard

BN 22335
Brand
JACOB®
Brandtype
PERFECT plus
Material
Brass
Surface
nickel plated
Version
standard
Notes on use

Description

Product features

  • Dome nut: brass CuZn39Pb3, nickel plated

  • Dust cap: polyethylene PE-LD

  • Lamellar insert: polyamide PA 6

  • Sealing ring: polychloroprene-Nitrile rubber CR/NBR

  • Gland body: brass CuZn39Pb3, nickel plated

  • O-ring: Nitrile rubber NBR

  • Connecting thread: metric, as per EN 60423

  • Conical anti-twist-protection, wide sealing and clamping range, easy-to-install

  • Equipment group: II

  • Category/Zone: 2G, 2D / 1, 2, 21, 22

  • Type of protection: Ex eb IIC Gb, Ex tb IIIC Db

  • Cable installation: fixed

  • Temperature range: -40 °C ... +85 °C

  • Protection range: IP66 / IP68 - 10 bar (30 min.)

Additional information

Test standard: EN IEC 60079-0:2018, IEC 60079-0:2017, EN IEC 60079-7:2015+A1, IEC 60079-7:2015+A1, EN 60079-31:2014, IEC 60079-31:2013

EU-Type certificate: BVS 17 ATEX E 118 X

IECEx-Cerificate: IECEx BVS 17.0101X

Variants

CAD