JACOB® - Ex-screw plugs metric, with o-ring

BN 22339
Overlay

1

/2

JACOB® - Ex-screw plugs metric, with o-ring

BN 22339
Brand
JACOB®
Material
Brass
Surface
nickel plated
Notes on use

Description

Product features

  • Screw plug: brass CuZn39Pb3, nickel plated

  • O-ring: Nitrile rubber NBR

  • Connecting thread: metric, as per EN 60423

  • For secure sealing of unused threaded or clearance hole

  • Equipment group: II

  • Category/Zone: 2G, 2D / 1, 2, 21, 22

  • Type of protection: Ex eb IIC Gb, Ex tb IIIC Db

  • Temperature range: -40 °C ... +85 °C

  • Protection range: IP66 / IP68 - 5 bar (30 min.)

Additional information

Test standard:

EN IEC 60079-0:2018, IEC 60079-0:2017 / EN IEC 60079-7:2015+A1, IEC 60079-7:2015+A1 / EN 60079-31:2014, IEC 60079-31:2013

EU-Type certificate: PTB 16 ATEX 1006

IECEx-Cerificate: IECEx PTB 16.0017

Variants

CAD